Material: Specially treated bright steel C45KG. Milled teeth. Precisely Straightened. Cross-section tolerance h11 = -1/10 to -2/10 depending on size. Straight teeth. Pressure angle 20°. Tooth quality 8d25 modelled on DIN 3962, 3967, 3968. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances for dimension a and h0: up to Module 2: -0,2 mm. Module 2,5 to 3: -0,3 mm. Module 5 to 8: -0,4 mm. From Module 2, except for nominal length 500 mm, cut for continuous linking. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleb
[mm]
ha
[mm]
Nominal Length L
[mm]
Finish Size
[mm]
h0
[mm]
MaterialWeight
[kg]
Remark
22160100   0,546250-5,5Keilstahl0,04*
22260100   0,757250-6,3St37K0,06**
22360100   175250-4,0St37K0,05**
22460300   11010250-9,0C45KG0,17
22460500   11010500-9,0C45KG0,34
22460800   110101000-9,0C45KG0,68
22461000   11515500-14,0C45KG0,81
22461200   115151000-14,0C45KG1,61
22660100   1,251010250-8,75C45KG0,16
22660300   1,251010500-8,75C45KG0,33
22660500   1,2510101000-8,75C45KG0,66
22760100   1,51010500-8,5C45KG0,32
22760500   1,510101000-8,5C45KG0,63
22860100   1,515101000-8,5C45KG0,95
22860300   1,51515500-13,5C45KG0,77
22860500   1,515151000-13,5C45KG1,54
22860700   1,515151500-13,5C45KG2,33
24160100   2162010001005,0 - 1,018,0C45KG2,22
24160300   2202050018,0C45KG1,38
24160500   2202010001005,0 - 1,018,0C45KG2,77
24160700   2202015001501,0 - 1,018,0C45KG4,12
24160900   2202020002004,0 - 1,518,0C45KG5,50
24260100   2,5202510001005,0 - 1,022,5C45KG3,47
24260300   2,5252550022,5C45KG2,17
24260500   2,5252510001005,0 - 1,022,5C45KG4,31
24260700   2,5252515001507,5 - 1,022,5C45KG6,46
24260900   2,5252520002002,5 - 1,522,5C45KG8,61
24360100   3253010001008,0 - 1,527,0C45KG5,24
24360300   3303050027,0C45KG3,17
24360500   3303010001008,0 - 1,527,0C45KG6,27
24360700   3303015001507,5 - 1,527,0C45KG9,33
24360900   3303020002007,0 - 1,527,0C45KG12,43
24460100   4304010001005,0 - 1,536,0C45KG8,43
24460300   4404050036,0C45KG5,55
24460500   4404010001005,0 - 1,536,0C45KG11,14
24460700   4404015001507,5 - 1,036,0C45KG16,5
24460900   4404020002010,0 - 1,536,0C45KG22,5
24560100   5405010001005,0 - 1,545,0C45KG14,0
24560300   5505050045,0C45KG8,5
24560500   5505010001005,0 - 1,545,0C45KG17,5
24560700   5505015001507,5 - 1,545,0C45KG26,0
24560900   5505020002010,0 - 1,545,0C45KG35,0
24660100   6606050054,0C45KG12,5
24660300   660601000998,5 - 1,554,0C45KG25,0
24660500   6606015001507,5 - 1,554,0C45KG37,5
24660700   6606020001997,5 - 1,554,0C45KG50
24860100   8808010001005,0 - 1,572,0C45KG44
24860300   8808015001507,0 - 1,572,0C45KG66
24960300   1010010010001005,3 - 290,0C45KG70
24960500   1010010015001508,0 - 290,0C45KG105


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn