Material: POM, white (nature), milled teeth. Because of the material used, plastic gear racks are not straightened. Either slim version or wide version (from Module 1 to Module 3). Straight teeth. Pressure angle 20°. From Module 2, except for nominal length 500 mm, cut for continuous linking. * Length = Nominal length. The real length is roughly one multiple of the pitch.

** b=4mm +/-0,2mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleb
[mm]
ha
[mm]
h0
[mm]
Nominal Length L*
[mm]
MaterialWeight
[g]
29160100   0,54**65,5250POM8
29260100   0,7576,3250POM11
29360100   1,010109,0250POM32
29360300   1,010109,0500POM63
29311601   1,0151514,0250POM75
29311603   1,0151514,0500POM149
29311605   1,0151514,01000POM300
29460100   1,2510108,75250POM31
29460300   1,2510108,75500POM61
29560100   1,5151513,5250POM72
29560300   1,5151513,5500POM140
29560500   1,5151513,51000POM285
29511601   1,5171715,5250POM92
29511603   1,5171715,5500POM186
29511605   1,5171715,51000POM400
29660300   2,0161614,0500POM157
29660500   2,0161614,01000POM312
29660700   2,0161614,01500POM466
29611601   2,0202018,0250POM127
29611603   2,0202018,0500POM254
29611605   2,0202018,01000POM500
29760300   2,5202017,5500POM243
29760500   2,5202017,51000POM489
29760700   2,5202017,51500POM735
29711601   2,5252522,5250POM198
29711603   2,5252522,5500POM397
29711605   2,5252522,51000POM800
29860300   3,0252522,0500POM385
29860500   3,0252522,01000POM772
29860700   3,0252522,01500POM1146
29811601   3,0303027,0250POM400
29811603   3,0303027,0500POM800
29811605   3,0303027,01000POM1600


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn