Material: G-CuSn12, with milled out, hollow teeth. With one-sided hub. Single-thread worm gears to be paired with single-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,53. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30060500   1616 : 11618,81286,514,5-1550,2916
30060600   1818 : 11820,81286,514,5-1650,420
30060700   2020 : 12022,81686,514,5-1750,5230
30061000   2525 : 12527,81686,514,5-19,550,9440
30061500   3535 : 13537,816106,516,5-24,562,470
30062000   5050 : 15052,820106,516,5-3266,9140
30063000   7575 : 17577,830106,516,54,544,5614,6200
30063200   100100 : 1100102,830126,518,54,557619,4480
30063500   125125 : 1125127,840126,518,54,569,5824,1580
30064000   150150 : 1150152,840126,518,54,582828,9590


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn