Material: G-CuSn12, with milled out, hollow teeth. With double-sided hub. Single-thread worm gears to be paired with single-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,49 Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30100500   1616 : 12428,4186/61224-24,581,3360
30100600   1818 : 12731,7208/81228-2681,880
30100700   2020 : 13034,7258/81228-27,5102,3130
30101300   3030 : 14549,7308/81228-35106,6260
30101800   4040 : 16064,73010/101232-42,51014,8400
30102000   5050 : 17579,73010/10123210501025440
30103000   7575 : 1112,5117,24010/1012321068,751237860
30103200   100100 : 1150154,74510/1012321087,512491300


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn