Material: G-CuSn12, with milled out, hollow teeth. With double-sided hub. Single-thread worm gears to be paired with single-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,50. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30130500   1616 : 13237,6208/81430-3285,2140
30130600   1818 : 13641,6258/81430-34107250
30130700   2020 : 14045,63010/101434-36129,1260
30131300   3030 : 16065,64010/101434-461226,4600
30131800   4040 : 18085,64010/10143411561247650
30132000   5050 : 1100105,64010/10143411661258,3760
30132400   6060 : 1120125,65010/10143411761269,51200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn