Material: G-CuSn12, with milled out, hollow teeth. With one-sided hub. Double-thread worm gears to be paired with double-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,69. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30080500   168 : 11618,81286,514,5-1550,1416
30080600   189 : 11820,81286,514,5-1650,1720
30080700   2010 : 12022,81686,514,5-1750,2430
30081000   2512,5 : 12527,81686,514,5-19,550,4040
30081500   3517,5 : 13537,816106,516,5-24,561,1070
30082000   5025 : 15052,820106,516,5-3262,90140
30083000   7537,5 : 17577,830106,516,54,544,5610,50200
30083200   10050 : 1100102,830126,518,54,557619,40480


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn