Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsSlope Angle
[°]
da
[mm]
Level of Efficiency
[%]
Weight
[g]
32010200   2,25 : 1 *0,9848°1511,950,807
32010400   4,5 : 10,75621°5013,600,7511
32010500   5 : 10,7621°3712,800,7412
32010700   7 : 11,0314°0414,340,6812
32010900   9 : 10,7539°4014,900,6114
32011000   10 : 10,75311°4812,500,649
32011500   15 : 10,7527°3812,800,5410
32012500   25 : 10,914°3213,200,4210
32013000   30 : 10,7513°4512,950,3710
32014000   40 : 10,512°0314,980,2616
32015000   50 : 1 **0,513°129,950,335
32016000   60 : 10,412°1810,750,268
32017500   75 : 10,311°2812,340,1910
32018000   80 : 10,311°4310,600,2110


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn