Material: Special brass CuZn40Al2/So. Pressure angle 15°. The gear wheels can only be used with worms having the same centre distance and the same transmission. * Worm only polished, worm gear with helical gearing. ** Worm with 9 mm hub diametre only. *** The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of TeethHelix Angle
[°]
dA
[mm]
Max. Torque Nm at 2800
[rpm]
Weight
[g]
32000200   2,25 : 1 *0,91848°1525,631,125
32000400   4,5 : 10,752721°5024,601,725
32000500   5 : 10,703021°3724,601,826
32000700   7 : 11,02114°0424,601,625
32000900   9 : 10,75279°4022,701,523
32001000   10 : 10,753011°4824,601,927
32001500   15 : 10,75307°3824,601,926
32002500   25 : 10,9254°3224,601,826
32003000   30 : 10,75303°4524,601,926
32004000   40 : 10,5402°0321,601,422
32005000   50 : 10,5503°1227,201,032
32006000   60 : 10,4602°1826,001,630
32007500   75 : 10,3751°2824,001,326
32008000   80 : 10,3801°4326,001,430


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn