Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsSlope Angle
[°]
da
[mm]
Level of Efficiency
[%]
Weight
[g]
32040300   3 : 1 *1,0717°3625,150,7460
32040400   4 : 11,25519°3221,200,7535
32040700   7 : 11,25311°4620,900,6634
32041000   10,5 : 11,25207°4121,200,5734
32042100   21 : 11,25103°4821,400,4035
32043000   30 : 10,9102°5020,000,3433
32044000   40 : 10,7102°2018,600,2928


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn