Material: Special brass CuZn40Al2/So. Pressure angle 15°. Attention: Keyway not according to DIN. The gear wheels can only be used with worms having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. * Worm only polished. ** The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of TeethHelix Angle
[°]
dA
[mm]
Max. Torque Nm at 2800
[rpm]
Weight
[g]
32030300   3 : 11,02117°3624,82,240
32030400   4 : 11,252019°3229,83,654
32030700   7 : 11,252111°4629,83,654
32031000   10,5 : 11,252107°4129,83,454
32032100   21 : 11,252103°4829,83,453
32033000   30 : 10,93002°5029,83,655
32034000   40 : 10,74002°2029,83,960


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn