Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsSlope Angle
[°]
da
[mm]
Level of Efficiency
[%]
Weight
[g]
32070400   4 : 11,4520°2922,800,7646
32070500   5 : 11,5419°1521,200,7537
32070600   6,5 : 11,15413°5221,500,7042
32071000   10 : 11,5208°4822,600,6144
32071500   15 : 11,0206°2919,700,5335
32072000   20 : 11,5104°1922,900,4446
32072500   25 : 11,0102°1826,960,3077
32073000   30 : 11,0102°5321,900,3446
32074000   40 : 10,8102°3319,560,3137
32075000   50 : 10,6101°4321,160,2447


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn