Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsSlope Angle
[°]
da
[mm]
Level of Efficiency
[%]
Weight
[g]
32110200   2,5 : 1 *1,251045°15¿20,100,8239
32110500   5 : 11,3623°46¿21,950,7852
32110700   7 : 11,5420°3220,100,7547
32110800   8,33 : 11,75319°4919,000,7429
32111000   10 : 11,4312°5021,700,6844
32111200   12 : 11,25313°5518,100,6940
32111500   15 : 11,5210°4019,200,6432
32111800   18 : 11,25208°4418,960,5933
32112000   20 : 10,75307°4918,040,5734
32112200   22 : 11,0206°2919,700,5339
32112300   23 : 12,0107°2919,350,5628
32112400   24 : 11,75105°0423,300,4849
32112500   25 : 11,75105°3521,500,4940
32112800   28 : 11,5104°2022,850,4449
32113000   30 : 11,5105°0719,800,4754
32113200   32 : 11,4104°4519,700,4535
32113800   38 : 11,25105°0116,800,4624
32114500   45 : 11,0103°2318,930,3736
32115000   50 : 10,9103°0318,700,3535
32115500   55 : 10,9104°1214,100,4017
32116000   60 : 10,75102°3318,400,3135
32117000   70 : 10,7103°0714,300,3419
32117500   75 : 10,6102°0218,100,2635
32119000   90 : 10,5101°4118,000,2335
32120000   100 : 10,5102°2412,960,2816


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn