Material: Special brass CuZn40Al2/So. Pressure angle 15°. The gear wheels can only be used with worms having the same centre distance and the same transmission. * Worm only polished - worm gear with helical gearing. ** The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of TeethHelix Angle
[°]
dA
[mm]
Max. Torque Nm at 2800
[rpm]
Weight
[g]
32100200   2,5 : 1 *1,2525451546,94,4132
32100500   5 : 11,33023°4646,59,5150
32100700   7 : 11,52820°3248,89,7128
32100800   8,33 : 11,752519°4951,010,0150
32101000   10 : 11,43012°5047,09,5130
32101200   12 : 11,253613°5550,012,1150
32101500   15 : 11,53010°4050,010,7145
32101800   18 : 11,253608°4448,810,3145
32102000   20 : 10,756007°4948,08,3145
32102200   22 : 11,04406°2948,09,6138
32102300   23 : 12,02307°2952,010,5148
32102400   24 : 11,752405°0447,09,2125
32102500   25 : 11,752505°3548,59,6132
32102800   28 : 11,52804°2046,59,1125
32103000   30 : 11,53005°0748,810,3142
32103200   32 : 11,43204°4548,810,2142
32103800   38 : 11,253805°0151,211,4158
32104500   45 : 11,04503°2348,09,5142
32105000   50 : 10,95003°0348,09,0143
32105500   55 : 10,95504°1252,010,4172
32106000   60 : 10,756002°3348,08,2144
32107000   70 : 10,77003°0752,09,0170
32107500   75 : 10,67502°0247,07,3143
32109000   90 : 10,59001°4148,06,4143
32110000   100 : 10,510002°2452,77,4175


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn