Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
Übersetzung i
[bei Achsabstand 53mm]
Übersetzung i
[bei Achsabstand 63mm]
Übersetzung i
[bei Achsabstand 65mm]
ModuleNo. of Gearsda
[mm]
Slope Angle
[°]
Level of Efficiency
[%]
Weight
[g]
32310400   4,25 : 14,75 : 16 : 16,25 : 13,5439,1025º 51’0,80200
32310900   8,66 : 19,67 : 112 : 112,66 : 12,5336,2913º 52’0,72176
33041900   --19 : 1-2,5233,4010º 8’0,65136
32312100   19 : 121 : 126 : 128 : 13,5139,006º 17’0,55190
33043400   --34 : 1-2,75136,105º 9’0,50170
32313800   35 : 138 : 148 : 1 50 : 12,0133,783º 51’0,43150
32315000   46 : 150 : 163 : 166 : 11,5133,852º 47’0,36170
32347500   --70 : 175 : 11,25138,601º 59’0,29250


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn