Material: Steel C45 hardened. Shaft ends soft. Tooth flanks ground. Pressure angle: 20°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsdA
[mm]
d
[mm]
ND
[mm]
G
[mm]
e
[mm]
Level of Efficiency
[%]
Weight
[kg]
33201402   14,5 : 152605040,5701100,873,85
33202602   26 : 13,15239,833,540,5581100,843,05
33202902   29 : 151605040,5701100,753,86
33203902   39 : 141484040,5651100,763,3
33206202   62 : 12,5147,542,540,550900,663,5
33208202   82 : 12,139,535,540,546900,623,2
33210702   107 : 11,6131,22830,542900,591,85


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn