Material: Stainless steel 1.4305.

Concentricity: about 0,02 mm.

Tolerance: Shaft k6-h10, Hub H8.

Mounting: The bush is mounted quickly. Just place the bush inside the hub and push both onto the shaft. Fasten with Allen key.

Demounting: Remove tensioning screws. Put screws in forcing thread and fasten them until the bush is pressed off.

MN = transmittable torque at load of 0. If the screws are fastened with Manz.

Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz.

Manz = required fastening torque for the screws.

The dimensions refer to bushes before assembly.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Transmissible Torque T
[Nm]
Transmissible Axial Force Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts DIN 912 No. of
[pcs]
SizeM No.
[Nm]
Weight
[kg]
61599206   61425191022,051,790703M3 x 81,20,03
61599208   8152721,51225,5174,490703M4 x 82,70,04
61599210   101628241428,0234,490703M4 x 82,70,05
61599212   12183025,51429,5344,490703M4 x 102,70,06
61599214   14223527,51531,5486,590704M4 x 122,70,08


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn