Material: Stainless steel 1.4021. The MSD-N clamping bush consists of a double-walled, hardened steel sleeve filled with a special pressure medium, a seal, a piston, a compression flange and fastening screws. When tightening the screws, the sleeves expand evenly against shaft and hub, creating a rigid connection. When the screws are loosened, the bush returns to its initial position and can be easily demounted. Concentricity 0,03 - 0,06 mm. Tolerance: Shaft h9 (Ø 15 mm only h8), Hub H7. Advantages: - fast mounting/demounting - sensitive adjustment of the hub can be carried out during assembly - low fastening torque and few screws allow very simple assembly. - good concentricity - small dimensions allow little ouside diametre of the hub MN = transmittable torque at load of 0. If the screws are fastened with Manz. Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz. Manz = required fastening torque for the screws. Temperature range: -30° to +85°C. The dimensions refer to bushes before assembly.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Transmissible Torque T
[Nm]
Transmissible Axial Force Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts DIN 933, A4, No. of
[pcs]
Bolts, Size
[mm]
Bolts, Manz
[Nm]
Weight
[kg]
61599315   15233830173445690704M 55,40,10
61599320   2028453722411001090705M 55,40,16
61599325   25344943274621016,890707M 55,40,19
61599330   30415747325135023,390707M 55,40,29
61599340   40537063436775037,590709M 55,40,55
61599350   50658376538015506290709M 69,30,86


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn