Material: Steel. The MSD clamping bush consists of a double-walled, hardened steel sleeve filled with a special pressure medium, a seal, a piston, a compression flange and fastening screws. When tightening the screws, the sleeves expand evenly against shaft and hub, creating a rigid connection. When the screws are loosened, the bush returns to its initial position and can be easily demounted. Concentricity: about 0,03 - 0,06 mm Tolerance: Shaft h8 - k6 (for Product No. 615 215 00 only h7), Hub H7 Advantages: -fast mounting/demounting -sensitive adjustment of the hub can be carried out during assembly -low fastening torque and few screws allow very simple assembly. -good concentricity -small dimensions allow little ouside diametre of the hub MN = transmittable torque at load of 0. If the screws are fastened with Manz. Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz. Manz = required fastening torque for the screws. The dimensions refer to bushes before assembly. Temperature range: -30° to +85°C.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Transmissible Torque T
[Nm]
Transmissible Axial Force Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts DIN 912 No. of
[pcs]
SizeM No.
[Nm]
Weight
[kg]
61521500   152338301735557,390703M 450,09
61521900   19284537214210010,690703M 580,17
61522000   20284537224212512,590703M 580,16
61522200   22324937224213512,390704M 580,19
61522400   24344940254520016,790704M 580,20
61522500   25344943274825020,090704M 580,19
61522800   28395545295030021,490704M 580,26
61523000   30415747325242028,090704M 580,29
61523200   32436052345742026,390704M 580,35
61523500   35476355376065037,190706M 580,40
61523800   38506559416475039,590706M 580,43
61524000   40537063436894047,090706M 580,55
61524200   42557065457094044,890706M 580,55
61524500   455977694975129057,390706M 6130,71
61524800   486280735279157065,490706M 6130,78
61525000   506583765382190076,090706M 6130,86


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn