Material: Steel.

  • For connecting two shafts, as a rigid coupling.
  • For medium torques.
  • Easy to mount.
  • Self-releasing at dismounting
  • No axial offset during mounting.
  • Fit: Shaft h8, Hub H8.
    Surface roughness hub / shaft max. 12.5µm.
    More sizes up to d=110mm for 7,400Nm are available.
    Price and delivery time on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
[Nm]
Fax
[kN]
PW
[N/mm²]
Bolts 12.9
[No x Size]
Weight
[kg]
61588015   1545504456125161264xM60,40
61588016   1645504456131171174xM60,40
61588017   1750504456210231184xM60,50
61588018   1850504456220241094xM60,46
61588019   195050445623024964xM60,50
61588020   205050445624025934xM60,50
61588022   2255605466270251074xM60,60
61588024   245560546629025964xM60,60
61588025   255560546647035956xM60,66
61588028   286060546649035846xM60,70
61588030   306060546654037796xM60,73
61588032   327560546873043774xM81,30
61588035   357575698381045824xM81,34
61588038   387575698386046754xM81,30
61588040   407575698388046644xM81,40
61588042   4290756983143066656xM82,0
61588045   4590857993149066736xM82,5
61588048   4890857993164068706xM82,4
61588050   5090857993167068646xM82,0
61588055   55105857993252090638xM83,3
61588060   60105857993276092598xM82,6
61588065   65105857993293092538xM83,0
61588070   70125100941103800106506xM105,4
61588075   75125100941103850107476xM105,0
61588080   80125100941104030109656xM104,7
61588085   85130100941104260121648xM105,5
61588090   90135100941104820122728xM107,0
61588095   951401201141305170124678xM107,5
61588100   1001501201141325590127668xM127,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn