Material: Steel C45, black oxide finish. These couplings do not allow any shaft displacement in axial or radial direction. They should therefore only be used with perfectly alligned shafts. Bore tolerance: +0,05 mm. The torques in the table are maximum values for couplings with keyway. The calculations based on feather-key connection. For couplings without keyway: The transmittable torque is lower and depends on how far the set screws penetrate the shaft.
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
Product Quantity Torque max.
[Nm]
d
[mm]
A
[mm]
L
[mm]
K
[mm]
Bolts DIN 916Torque Ms
[Nm]
Weight
[g]
60010600   4618302M42,247
60010800   8824352M42,2102
60011000   121029453M54,0185
60011200   171229454M67,2180
60011400   301434505M67,2272
60011500   321534505M67,2266
60011600   351634505M67,2261
60012000   702042656M67,2518
60012500   1352545758M817623
60013000   1553053838M817920
60013500   23035679510M8171880
60014000   310407710812M10332710
60015000   490508512414M10333520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn