Material: Hubs made of aluminium alloy with iridite NCP finish. Sliding disc made of black polyacetal. These 3-part zero-backlash couplings provide electrical insulation. They consist of two hubs and a sliding disc. They are versatile and of robust design. Large radial compensation, easy mounting even in confined spaces. Applications: Ideal for stepper motors due to the damping properties of plastic Sliding disc. Positioning drives, position encoders and incremental or absolute encoders, pumps etc. Temperature range: -20ºC to +60ºC. 1) Operating factors (without shaft displacement): Load Period - Operating Factor short term - 1 1 hour per day - 2 3 hours per day - 4 6 hours per day - 6 12 hours per day - 8
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
Product Quantity Torque max. 1)Static Breaking Torque (Nm]Bore B+0,03
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
Max. Angular Displacement*
[+-°]
max. Misalignment at 3000 min-1 radial
[±mm]
Torsional Rigidity
[Nm/rad]
Weight
[g]
Spare Part Disk
60140100   1,784226,39,419,10,50,211512601 242 00
60140200   1,785226,39,419,10,50,211512601 242 00
60140300   1,786226,39,419,10,50,211512601 242 00
60140700   413628,48,611,225,40,50,220531601 244 00
60140800   413828,48,611,225,40,50,220531601 244 00
60140900   4131028,48,611,225,40,50,220531601 244 00
60141100   953848132233,30,50,261586601 246 00
60141200   9531048132233,30,50,261586601 246 00
60141300   9531248132233,30,50,261586601 246 00
60141500   17571050,816,717,441,30,50,251200148601 248 00
60141600   17571250,816,717,441,30,50,251200148601 248 00
60141800   17571650,816,717,441,30,50,251200148601 248 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn