Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16221000   21 T5/10-2101F1015,0519,515,9281521-12
16221200   21 T5/12-2121F1018,252319,10101521-16
16221400   21 T5/14-2141F1021,452522,28131521-19
16221500   21 T5/15-2151F1023,052823,87161521-21
16221600   21 T5/16-2161F1024,603225,46181521-25
16221800   21 T5/18-2181F1027,803228,65201521-31
16221900   21 T5/19-2191F1029,403630,24221521-36
16222000   21 T5/20-2201F1031,003631,83231521-38
16222200   21 T5/22-2221F1034,153835,01241521-46
16222400   21 T5/24-2241F1037,404238,20261521-54
16222500   21 T5/25-2251F1038,954439,79261521-58
16222600   21 T5/26-2261F1040,604441,38261521-62
16222700   21 T5/27-2271F1042,204842,97301521864
16222800   21 T5/28-2281F1043,754844,56321521871
16223000   21 T5/30-2301F1046,955147,75341521875
16223200   21 T5/32-2321F1050,105450,93381521888
16223600   21 T5/36-2361F1056,456457,303815218114
16224000   21 T5/40-2401F1062,856663,664015218138
16224200   21 T5/42-2421F1066,007166,854015218180
16224400   21 T5/44-04421069,20-70,034515218185
16224800   21 T5/48-04821075,55-76,395015218200
16226000   21 T5/60-06021094,65-95,496515218307


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn