Material: Cast polyurethane (PU) with steel tensile member. Timing belts in metric dimensions. Classical shape with trapezoid teeth. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16260100   16533100,025
16260200   18537100,025
16260300   20040100,025
16260400   21543100,025
16260500   22044100,025
16260600   22545100,025
16260700   24549100,025
16260800   25050100,025
16260900   25551100,025
16261000   26052100,025
16261100   27054100,025
16261200   27555100,025
16261300   28056100,025
16261400   29559100,025
16261500   30060100,025
16261600   30561100,025
16261700   32565100,025
16261800   33066100,025
16261900   34068100,025
16262000   35070100,025
16262100   35571100,025
16262200   36573100,025
16262300   37575100,025
16262400   39078100,025
16262500   40080100,025
16262600   41082100,025
16262700   42084100,025
16262800   42585100,025
16262900   45090100,025
16263000   45591100,025
16263100   46593100,025
16263200   47595100,025
16263300   48096100,025
16263400   500100100,025
16263500   510102100,025
16263600   525105100,025
16263700   545109100,025
16263800   550110100,025
16263900   560112100,025
16264000   575115100,025
16264100   600120100,025
16264200   610122100,025
16264300   620124100,025
16264400   630126100,025
16264500   640128100,025
16264600   650130100,025
16264700   660132100,025
16264800   690138100,025
16264900   695139100,025
16265000   700140100,025
16265100   720144100,025
16265200   750150100,025
16265300   780156100,025
16265400   815163100,025
16265500   840168100,025
16265600   850170100,025
16265700   900180100,025
16265800   990198100,025
16265900   1000200100,025
16266000   1075215100,025
16266100   1100220100,025
16266200   1215243100,025
16266300   1380276100,025
16266400   1440288100,025


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn