Material: Acetal resin in die-cast version, colour black. Bores machined. High hardness and low coefficient of friction which means they can be used in various set-ups, e.g. also under water. Note regarding pulleys made of acetal resin: Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
NL
[ml]
E
[mm]
F
[mm]
b
[mm]
L
[mm]
c
[mm]
Pilot Bore B
[mm]
Weight
[g]
16251200   121018,2520,6519,10158-1,2511,522-56,2
16251300   131019,8522,2520,69158-1,2511,522-57,2
16251400   141021,4523,8522,45158-1,2511,522-58,1
16251500   151023,0525,4523,87168191,2511,522768,6
16251600   161024,6027,0025,46168191,2511,522769,6
16251700   171026,2028,6027,06168191,2511,5227610,8
16251800   181027,8030,2028,65168191,2511,5227612,2
16251900   191029,4031,8030,24168221,2511,5226812,3
16252000   201031,0033,4031,83168251,2511,5226812,5
16252200   221034,1536,5535,01188271,2511,5226815,3
16252500   251039,9541,3539,79188321,2511,5226818,8
16252800   281043,7546,1544,56188361,2511,52261022,0
16253200   321050,1052,5050,93188421,2511,52261027,7
16253600   361056,4558,8557,30188471,2511,52261034,9
16254000   401062,8565,2563,66188531,2511,52261041,9
16254800   481075,5577,9576,39188661,2511,52261057,7
16256000   601094,6597,0595,49188851,2511,52261086,5
16257200   7210113,75116,15114,591881041,2511,522610126,5
16258400   8410132,90135,30133,691881231,2511,522610169,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn