Material: Coupling hubs: Grey cast iron GG25 (GJL-250). Spider: Polyurethane, Shore hardness either 92°A or 98°A.

Two coupling hubs combined with one spider and two taper bushes make up a ready-to-install elastic coupling.

All components have to be ordered separately.

This means accessibility (mounting from the inside or outside) and various bore diameters can be chosen.

Temperature range: -20°C to +80°C.

Design IS: Mounting of bush from inside.

Design AS: Mounting of bush from outside.

Service:

Katalogseite

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeTypeTorque Nominal
[Nm]
Gear Rim 92° Shore
[Article-No.]
Torque max.
[Nm]
Bore D max.
[mm]
DH
[mm]
D
[mm]
L
[mm]
l
[mm]
M
[mm]
E
[mm]
Bush
[No.]
Bore d min.
[mm]
Speed max. at V=40m/s
[rpm]
Weight approx.
[kg]
60520101   24IS3560509224606050982455556423-181008 9 - 25140000,4
60520102   24AS3560509224606050982455556423-181008 9 - 25140000,4
60520201   28IS95605092281606050982865656623-201108 9 - 28118000,6
60520202   28AS95605092281606050982865656623-201108 9 - 28118000,6
60520301   38IS19060509238325605098388078702315241108 9 - 2895000,9
60520302   38AS19060509238325605098388078702315241108 9 - 2895000,9
60520401   42IS2656050924245060509842959478261626161012 - 4280001,5
60520402   42AS2656050924245060509842959478261626161012 - 4280001,5
60520501   48IS3106050924852560509848105104106392828161512 - 4271002,6
60520502   48AS3106050924852560509848105104106392828161512 - 4271002,6
60520601   55IS410605092556856050985512011896332030201212 - 5063002,8
60520602   55AS410605092556856050985512011896332030201212 - 5063002,8
60520701   65IS6256050926594060509865135115101331935201212 - 5056003,5
60520702   65AS6256050926594060509865135115101331935201212 - 5056003,5
60520801   75IS128060509275192060509875160135144463640251715 - 6547506,9
60520802   75AS128060509275192060509875160135144463640251715 - 6547506,9
60520901   90IS240060509290360060509890200160149523345302020 - 7537509,6
60520902   90AS240060509290360060509890200160149523345302020 - 7537509,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn