Material: Plastic polyacetal.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.
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
Product Quantity Max. Operating Torque
[Nm] *
B +0,03
[mm]
Bore max.
[mm] 1)
L1
[mm]
L2 **
[mm]
D1
[mm] 1)
Angular Misalignment
[°]
Parallelity Mismatch
[mm]
max. Speed
[min -1]
Bolts
[Size]
Tightening torque
[Nm]
Weight
[g]
60280600   0,5146,3522,856,512,750,175000M20,234
60280800   0,3266,3522,856,512,750,175000M20,234
60281800   0,6158,025,406,515,8750,205000M2,50,516
60282000   0,9168,025,406,515,8750,205000M2,50,516
60282400   0,87610,026,506,519,0570,255000M2,50,5112
60282600   1,30810,026,506,519,0570,255000M2,50,5112
60283400   1,67612,738,1011,025,470,385000M30,920
60283600   2,5812,738,1011,025,470,385000M30,920
60283800   2,51012,738,1011,025,470,385000M30,920
60284000   4,01016,057,1516,031,7570,55000M42,1458
60284200   4,01216,057,1516,031,7570,55000M42,1458
60284400   4,01616,057,1516,031,7570,55000M42,1458
60284600   6,01219,066,6718,038,170,65000M54,3986
60284800   6,01619,066,6718,038,170,65000M54,3986
60285000   6,01919,066,6718,038,170,65000M54,3986


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn