Material: Special spring-steel. Fitting to coupling product no. 61262500. Delivery: Complete set. The disks have to be mounted like scetch above / PDF-catalog page.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity StrengthTorque
[Nm]
Number of Springs
[PCS]
Innen-Ø
[mm]
Outer-Ø
[mm]
Thickness
[mm]
AnordnungWeight per Set
[kg]
61262501   S6 - 12646,566,51,06 x 1
61262502   M12 - 25546,566,51,25 x 1
61262503   L25 - 60546,566,51,45 x 1
61262504   LL60 - 100646,566,51,43 x 2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn