Material: Special spring-steel. Fitting to coupling product no. 61264500. Delivery: Complete set. The disks have to be monted like scetch above / PDF-catalog page.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity StrengthTorque
[Nm]
Number of Springs
[PCS]
Innen-Ø
[mm]
Outer-Ø
[mm]
Thickness
[mm]
AnordnungWeight per Set
[kg]
61264501   S25 - 50671,51061,86 x 1
61264502   M50 - 100571,51062,25 x 1
61264503   L100 - 250571,51062,75 x 1
61264504   LL250 - 400671,51062,73 x 2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn