Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For low torques.
  • Very short version.
  • Also suitable for small hub diameters.
  • Not self-centering.
  • Not self-locking.
  • Axial movement during mounting.


Fit: Shaft h8, Hub H8. Surface roughness hub/shaft max. 12,5 µm.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L1
[mm]
D1
[mm]
T
[Nm]
Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Slotted Nut8.8
[Threadgröße]
TA
[Nm]
Weight
[kg]
61520114   142516,56,532395204112M20x1950,05
61520115   152516,56,532435,1192114M20x1950,05
61520116   162516,56,532455,1181114M20x1950,04
61520117   1730186,538556197112M25x1,51600,08
61520118   1830186,538596188113M25x1,51600,08
61520119   1930186,538647181115M25x1,51600,08
61520120   2030186,538697,3174115M25x1,51600,07
61520122   2235186,5451008210132M30x1,52200,10
61520124   2435186,5451088,7191131M30x1,52200,09
61520125   2535186,5451089174124M30x1,52200,09
61520128   284019,575215511185129M35x1,53400,08
61520130   304019,575215811159119M35x1,53400,09
61520132   324521,585820812165119M40x1,54800,18
61520135   354521,585822513150118M40x1,54800,17
61520136   364521,585824013,5149120M40x1,54800,16
61520138   385224,510652871412592M45x1,56800,25
61520140   405224,510653131512194M45x1,56800,24
61520142   425725,510703521612491M50x1,58700,31
61520145   455725,510704001812397M50x1,58700,29
61520148   486225,5107552021140109M55x29700,32
61520150   506225,5107554022135109M55x29700,30
61520155   556827,51280580229880M60x211000,35
61520156   566827,51280610229980M60x211000,34
61520160   607328,512858202811696M65x213000,42
61520163   637930,5149210003111189M70x216000,56
61520165   657930,5149210203210385M70x216000,52
61520170   708431,5149812803611395M75x220000,63


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn