Material: Slide elements: Aluminium, corrosion resistant. Ball retainers and balls: Stainless steel. Sold singly (1 x product no. = 1 single slide). Heavy-duty telescopic ball bearing slides for applications in the industrial sector.

  • Single slides available (universal).
  • Very high load capacity up to 438 kg.
  • Good corrosion resistantce.
  • Service life 5,000 / 10,000 cycles.
  • Temperature range: -20°C to +110°C.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Slide Length
[mm]
Travel +/-3,2
[mm]
A
[mm]
Payload / Set
[kg]
Weight / Piece
[kg]
64907040   400290100 (3x)460 / 3702,35
64907050   500360100 (4x)480 / 3902,93
64907060   600430100 (5x)490 / 4003,53
64907070   700501100 (6x)500 / 4104,11
64907080   800572100 (7x)510 / 4204,68
64907090   900642100 (8x)520 / 4255,30
64907100   1000713100 (9x)530 / 4305,83
64907110   1100783100 (10x)540 / 4346,40
64907120   1200853100 (11x)550 / 4386,95


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn