Material: Stainless steel 1.4301

Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Mounting bracket for electrical cabinets on request.
  • Service life 10,000 / 80,000 cycles.
  • Temperature range: -20°C to +70°C.
Note Recommended fastening: M5 countersunk / 6mm countersunk screw. Use all mounting positions to achieve the max. load ratings.

Attention: Vertical mounting only

Ordering details: e.g.: Product no. 649 440 30, Slides DS 5321

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64944030   300323,5--192224--130 / 1201,73
64944035   350373,5--224256--140 / 1202,04
64944040   400423,5160192288320128160150 / 1302,34
64944045   450473,5160192320352128160160 / 1402,64
64944050   500523,5192224384416160192170 / 1502,94
64944055   550573,5192224416448160192160 / 1403,25
64944060   600623,5256288480512192256150 / 1203,55
64944070   700723,5288320576608256288130 / 1104,16
64944080   790803,5352384672704320352100 / 1004,72


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn