Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Low slide height.
  • Slot or side mounting possible.
  • Hold-in in closed position.
  • Service life 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw/6mm Euro screw/4mm wood screw.
Max. head. height 2mm/ Ø7.8mm. Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900820   200209128----160,44
64900825   250259128----250,55
64900830   300308128224---320,67
64900835   350357128224---350,78
64900840   400406128224320--450,89
64900845   450456128224352--451,01
64900850   500505128224352416-351,11
64900855   550554128224352448489301,23


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn