Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Lock-in in closed position.
  • Lock-out in open position.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.

Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Ordering details: e.g.: Product no. 649 032 12, Slides 3308

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64903212   305330--220,1212,8225,5--209,5234,9260,3681,32
64903214   356381--250,9263,6276,3--260,3285,7311,1671,54
64903216   406432--301,7314,4327,1--311,1336,5361,9671,75
64903218   457483143,0279,4352,5365,2377,9177,8314,4361,9387,3412,7661,96
64903220   508533168,4330,2403,3416,0428,7203,2365,2412,7438,1463,5662,19
64903222   559584193,8381,0454,1466,8479,5228,6416,0463,5488,9514,3642,37
64903224   610635219,2431,8504,9517,6530,3254,0466,8514,3539,7565,1612,63
64903226   660686244,6482,6555,7568,4581,1279,4517,6565,1590,5615,9582,86
64903228   711737270,0533,4606,5619,2631,9304,8568,4615,9641,3666,7553,05


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn