Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Mounting bracket for electrical cabinets on request.
  • Service life 10,000 / 80,000 cycles.
  • Temperature range: -20°C to +70°C.
Note Recommended fastening: M5 countersunk / 6mm countersunk Euro screw. Use all mounting positions to achieve the max. load rating.

Attention: Vertical mounting only.

Ordering details: e.g.: Product no. 649 040 30, Slides 5321

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64904030   300323,5--192224--140 / 1201,73
64904035   350373,5--224256--140 / 1202,04
64904040   400423,5160192288320128160150 / 1302,34
64904045   450473,5160192320352128160160 / 1402,64
64904050   500523,5192224384416160192170 / 1502,94
64904055   550573,5192224416448160192160 / 1403,25
64904060   600623,5256288480512192256150 / 1203,55
64904070   700723,5288320576608256288130 / 1104,16
64904080   790802,5352384672704320352100 / 1004,72
64904090   900923,544848076880038441690 / 805,33
64904099   10001023,548051286486944848080 / 705,87
64904011   11001123,5544576992102448051270 / 606,39


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn