Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.
  • Suitable for drawers up to 1000mm wide at high load.
  • Fast disconnect.
  • Optional Clip-On Brackets.
  • Very high service life up to 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Slide Length
[mm]
Travel +/-3,2mm
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
Payload / Set
[kg]
Weight / Set
[kg]
64903912   305305-------179,4198,5--184,2200,2241,31402,38
64903914   356356-------230,2249,3--235,0251,0292,11402,80
64903916   406406108----236,6262,0281,0300,1--285,8301,8342,91503,19
64903918   457457108----287,4312,8331,8350,9--336,6352,6393,71503,62
64903920   508508108171,5---338,2363,6382,6401,7--387,4403,4444,51604,03
64903922   559559108171,5--328,7389,0414,4433,4452,5--438,2454,2495,31604,42
64903924   610610108171,5--379,5439,8465,2484,2503,3--489,0505,0546,11604,84
64903926   660660108171,5--430,3490,6516,0535,0554,1--539,8555,8596,91605,27
64903928   711711108171,5--481,1541,4566,8585,8604,9--590,6606,6647,71605,88
64903930   762762108171,5--531,9592,2617,6636,6655,7203,2469,9641,4657,4698,51606,06
64903932   813813108171,5--582,7643,0688,4687,4706,5203,2520,7692,2708,2749,31606,48
64903934   864864108171,5349,3-633,5693,8719,2738,2757,3203,2571,5743,0759,0800,11606,88
64903936   914914108171,5349,3501,7684,3744,6770,0789,0808,1203,2622,3793,8809,8850,91607,29


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn