Material: Steel, zinc-plated. Sold by pair (1 x product no. = 1 pair of brackets). Bracket kits for side or bottom mounting. For selection see the one catalog page with selection table. Can be used for: Type 9301 / 9308. Each kit comprises: 2 brackets,and 4 hexagon screws 6.35mm with washers and nuts. per pair of slides, one pair of clip-on brackets is required. Recommended mounts: M4 screw. Temperature range: -20°C to +110°C.

Ordering details: e.g.: Product no. 649 056 12, bracket accessory kit type 634, zinc plated, length 305mm.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Length
[mm]
Width
[mm]
Height
[mm]
Weight
[kg]
64905612   30541,360,31,3
64905616   40641,360,31,7
64905622   59941,360,32,4
64905628   71141,360,33,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn