Specifications

  • Thread size: to M12.
  • Strength: Medium.
  • Functional strength (Typical value at 22°C): 3 hrs.
  • Breakaway torque tested according to DIN 54454: 10 Nm.
  • Long-term temperature resistance: +150°C.


For post-assembly thread locking (medium strength). For metal threads. Because of its low viscosity, the product penetrates into the threads, to size M12. When disassembling the parts, the connection should be heated to 250°C.

Applications
Prefabricated connections, carburetor screws, adjusting screws, screws at maintenance access etc.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073112   10Flasche20
14073113   50Flasche77


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn