Specifications
  • Sealing type: Liquid (acrylic, red).
  • Flange type: torsionally rigid.
  • Curing type: anaerobic.
  • Temperature resistance: -55 to +150°C.
  • Instant sealing effect: excellent.
  • Oil resistance: excellent.
  • Water/glycol resistance: excellent.

One-component, medium strength flange sealant. The curing takes place on metal contact as anaerobic process. Fast curing at room temperature. Not recommended for plastic parts. Seals instantly at low pressure. Bondline gap to 0.5 mm. Applications Sealing of dimensionally stable flange connections as, e.g., engine and gearbox cover, water-pump flanges and controller housing covers. Ordering details: e.g.: Product No. 140 734 02, Loctite 518, Cont. 50 ml

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073402   50Kartusche89


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn