Specifications
  • Sealing type: liquid (silicon, black).
  • Flange type: flexible.
  • Curing process: air humidity.
  • Non sticky: 20 min
  • Temperature resistance: + 200°C.
  • Instant sealing effect: excellent.
  • Oil resistance: excellent.
  • Water/glycol resistance: medium.

Permanently elastic flange sealant for non torsionally rigid flange seals. Low odour, little gas emission. Curing at room temperature. High resistance to vibration. Can also be used on plastic parts. Bondline gap to 6 mm. Applications Sealing of non torsionally rigid flanges which require high oil and vibration resistance, e.g. aluminium oil baths and controller housing covers. Ordering details: e.g.: Product No. 140 734 07, Loctite 5910, Cont. 50 ml

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073407   50Kartusche100
14073408   300Kartusche453


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn