Heavy-duty, fast drying spray for the repair of zinc-plated surfaces.

- colour: light silver, glossy finish similar to zinc.

- optically almost indistinguishable from hot-dip zinc coating.

- can be used to repair the zinc surface after welding.

- good protection against corrosion: Zinc-aluminium pigments and resins protect the coated steel.

- heat resistant to +200ºC.

- silicone-free.

Service:

Sicherheitsdatenblatt

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Weight
[g]
14070103   400465


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn