Material: Steel, zinc-plated.

Heavy-duty series. With allen set screw made from steel / steel zinc-plated like DIN EN ISO 4027, but strength 12.9 or stainless steel A2. From size d1=70mm with 2 set screws, with offset 135°.

Blank turned and kalibrated. Bores tolerance H8.
Large chamfer on one side of the outside diameter.
Temperature range: -40ºC to +175ºC.#

Other sizes and inch-sizes on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs.
[kg]
62388220   204020M814,6
62388225   255622M1033,8
62388230   306322M1041,5
62388235   357022M1049,6
62388240   408028M1282,7
62388245   458028M1275,3
62388250   509028M1296,3
62388255   559028M1287,1
62388260   6010028M12110,0
62388265   6510028M1299,6
62388270   7011032M16141,0
62388275   7511032M16127,0
62388280   8012532M16181,0
62388285   8512532M16165,0
62388290   9012532M16148,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn