Light-duty series. With set screw DIN EN 27 434 made from steel, zinc-plated. From size d1=80mm with 2 allen screws like DIN EN ISO 4027, but strength 12.9, with offset 135°.
Blank turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs
[kg]
62388003   375M20,123
62388004   485M2,50,145
62388005   5106M30,280
62388006   6128M40,548
62388007   7128M40,488
62388008   8168M40,94
62388009   91810M51,51
62388010   102010M51,85
62388012   122212M62,52
62388014   142512M63,17
62388015   152512M62,98
62388016   162812M63,84
62388018   183214M66,00
62388020   203214M65,30
62388022   223614M66,90
62388025   254016M89,56
62388030   304516M811,1
62388035   355616M818,7
62388040   406318M1026,1
62388045   457018M1031,7
62388050   508018M1042,9
62388055   558018M1037,3
62388060   609020M1055,2
62388065   6510020M1070,8
62388070   7010020M1062,6
62388080   8011022M1276,8
62388090   9012522M12101,0
62388100   10014025M12147,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn