Material: Co-Polyester Elastomer. The profile damper TR is a maintenance-free, self-contained damping element. The radial deformation provides a very soft deceleration with a progressive energy absorption towards the end of the stroke. The excellent temperature characteristic of the material provides consistent damping performance over a temperature range of -40°C to +90°C. The low installed weight, the economic price and the long operating life of up to 1 million cycles makes this an attractive alternative to hydraulic end position damping, if the moving mass does not need to stop in an exact datum position and it is not necessary to absorb 100% of the incoming energy. The life cycle is up to 20 times longer than for urethene dampers and up to ten times longer than for rubber springs. Environment: Resistant to oil, grease seawater and to microbe or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell. Dynamic Force Range: 218 N to 7,500 N. Temperature Range: -40°C to +90°C. Energy Absorption: 25% to 45%. Material Hardness: Shore 40D. Mounting: in any position. Impact Velocity range: up to max. 5 m/s. Mounting Bolt Torque: M5: 4 Nm. M6: 6 Nm. M8: 20 Nm. On request: special strokes, characteristics, spring rates, sizes and materials. Download Energy-Stroke Characteristics 0.7 MB

1) Max. energy capacity per cycle for continuous use. 2) For a single cycle, e.g. an emergency stop.
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
Product Quantity TypeBemerkungW31)
[Nm/Hub]
W3max2)
[Nm/Hub]
Max. Travel
[mm]
A
[mm]
B
[mm]
C
[mm]
L1
[mm]
L2
[mm]
M
[Thread]
Weight
[g]
69122900   29-171,21,817291338525M510
69123700   37-222,35,422371950532M513
69124300   43-253,58,125432058537M517
69125000   50-355,88,335503468544M525
69126300   63-43121743634387555M551
69126700   67-40233340674688559M589
69127600   76-4634,543467646102667M6104
69128300   83-504574508351109673M6142
69128500   85-50NEU6892508568111873M8206
69129300   93-57NEU92122579383124883M8297
69129500   100-60NEU1151466010082133888M8308


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn