Material: Elastomer: Neoprene (Chloroprene-rubber). Metal parts: Steel, zinc plated.

The MBM low-frequency vibration dampers are used to isolate small devices, electronic components and control units.
These dampers are mainly used in vertical compressive stresses under load. They efficiently protect against damaging
vibrations and shocks.

  • Good vibration and shock absorption.
  • Low natural frequency 8 - 16 Hz.
  • Small, light design.
  • Temperature range -30°C to +80°C.


1) Static load by the weight of the object. The resulting deflection ensures a large enough negative suspension travel.
    A compliant load enables a high efficient damping of vibrations and shocks at long service life.
2) The colour code (a small spot of colour) is for the identification of the load range. The rubber body is always black.
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
Product Quantity Bohrung
B1
[mm]
Bohrung
B2
[mm]
Min. Belastung1)
[N]
Einfederung bei
Min. Belastung1)
[mm]
Eigenfrequenz bei
Min. Belastung1)
[Hz]
Max. Belastung1)
[N]
Einfederung bei
Max. Belastung1)
[mm]
Eigenfrequenz bei
Max. Belastung1)
[Hz]
Farb-
Markierung2)
Gewicht
[g]
68550640   4,346,81,351617,62,78gelb5,0
68550641   4,3411,71,351628,42,78rot5,5
68550642   4,3421,51,351649,02,78grün6,0
68550643   4,3426,41,351666,72,78blau6,5
68550644   4,3432,31,351680,42,78weiss7,0
68550680   6,546,81,351617,62,78gelb5,0
68550681   6,5411,71,351628,42,78rot5,5
68550682   6,5421,51,351649,02,78grün6,0
68550683   6,5426,41,351666,72,78blau6,5
68550684   6,5432,31,351680,42,78weiss7,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn