Material: 42CrMo4V, Nr. 1.7225, zinc plated and blue passivated.

  • For non-parall surfaces up to 4° slope.
  • Lower overall height with short adjustment travel.
  • Without lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
Alpha approx.
[°]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68640500   standardMN 686.4 15-6,6M62226425M15x1,06,64030,764
68641000   standardMN 686.4 20-6,6M62631532M20x1,06,66555,7132
68641500   standardMN 686.4 20-9,0M82631532M20x1,096548126
68642000   standardMN 686.4 20-11,0M102631532M20x1,0116537,9120
68642500   standardMN 686.4 30-11,0M103441745M30x1,51112092,9340
68643000   standardMN 686.4 30-13,5M123441745M30x1,513,512080,4324
68643500   standardMN 686.4 30-17,5M163441745M30x1,517,512045,5299
68644000   standardMN 686.4 40-17,5M164453958M40x1,517,5210136720
68644500   standardMN 686.4 40-22,0M204453958M40x1,52221090667
68645000   standardMN 686.4 40-26,0M244453958M40x1,52621037622
68645500   standardMN 686.4 50-22,0M2050601070M50x1,5223302101225
68646000   standardMN 686.4 50-26,0M2450601070M50x1,5263301571170
68646500   standardMN 686.4 50-33,0M3050601070M50x1,533330531043
68647000   standardMN 686.4 60-26,0M2456681280M60x2,0264953221666
68647500   standardMN 686.4 60-33,0M3056681280M60x2,0334952181000
68648000   standardMN 686.4 60-39,0M3656681280M60x2,0394951011181


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn