Material: Elastomer: Natural rubber hardness 55°. Metal parts:
Steel, zinc-plated.
Both sides with internal thread. Standard components for elastic
mounting. The grade of rubber used has perfect physical properties.
Temperature resistant up to 80ºC.
Other sizes, Shore hardnesses or elastomer types on request.
* Fperm. is the permissible static permanent load, which may
be overlaid by a dynamic, alternating load. With shearing load please
take care that no tension load in the rubber occurs at all during
mounting. To achieve a sufficient fatigue strength provide some
compressive prestressing.
Service:
Katalogseite
CAD-Daten
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Delivery period by arrangement. Please contact us. )