Material: Housing zinc die-cast, plastic coated black, textured finish. Plunger pin: Stainless steel 1.4305. Spring and lifting ring (type A): Stainless steel 1.4310. Knob (type B): Plastic (Polyamide PA) black, matt finish, not removable.

Indexing Plungers without rest position are used where, on releasing the knob or lifting ring, the plunger pin should be returned to its initial position by the spring force.

Type A: without rest position, with lifting ring.

Type B: without rest position, with knob.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Formd1
[mm]
d2
[mm]
d3
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
b4
[mm]
h1
[mm]
h2
[mm]
k1
[mm]
k2
[mm]
k3
[mm]
k4
[mm]
l1
[mm]
l2
[mm]
Federdruck-Anfang
[N]
Federdruck-Ende
[N]
Gewicht
[g]
66668004   A4 -142216,563,37414484,54 -312
66668005   A 5 -18282284,39,54,518 5107 5 - 524
66668006   A6 -243227,5105,410,5 5215,512106 - 521
66668008   A8 -303433125,412,56235,51215,58 -622
66668010   A10 -30393514,56,514,562761513,510 -425
66668104   B412 -2216,563,37414484,5426,5312
66668105   B 516 -282284,39,54,518 5107 535 524
66668106   B618 -3227,5105,410,5 5215,51210643 521
66668108   B821 -3433125,412,56235,51215,5851622
66668110   B1025 -393514,56,514,562761513,51057,5425


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn