Material: Steel, black oxide finish, plunger pin: Hardened. Cap: Plastic Thermoplast (polyamide) black, matt finish. Note: cam-action indexing plungers are used if the plunger pin sometimes needs to be retracted, i.e must not stick out. Turning the indexing plunger by 180° causes the plunger pin to retract. There is a notched catch to ensure the plunger can be locked in both positions. Version A: Without counter nut, without plastic cap.

Version B: Without counter nut, with plastic cap.

Version AK: With counter nut, without plastic cap.

Version BK: With counter nut, with plastic cap.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shaped1 -0,02/-0,04
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3 +1,5
[mm]
l4
[mm]
l5
[mm]
Spring Pressure N~ StartSpring Pressure N~ EndWeight
[g]
66677300   A5M12 x 1,51247826263292139
66677400   A6M12 x 1,51247826263292139
66677500   A6M 16 x 1,5165610303242123259
66677600   A8M12 x 1,51247826363292139
66677700   A8M16 x 1,5165610303242123259
66677800   A8M20 x 1,52069123637522157115
66677900   A10M16 x 1,5165610303245123264
66678000   A10M20 x 1,52069123637522157119
66678200   A12M20 x 1,52069123637522157125
66678300   B5M12 x 1,51247826263292139
66678400   B6M12 x 1,51247826263292139
66678500   B6M16 x 1,5165610303242123259
66678600   B8M12 x 1,51247826363292139
66678700   B8M16 x 1,5165610303242123279
66678800   B8M20 x 1,52069123637522157115
66678900   B10M16 x 1,5165612303242123264
66679000   B10M20 x 1,52069123637522157119
66679200   B12M20 x 1,52069123637522157125
66687300   AK5M12 x 1,51247826263292139
66687400   AK6M12 x 1,51247826263292139
66687500   AK6M16 x 1,5165610303242123259
66687600   AK8M12 x 1,51247826363292139
66687700   AK8M16 x 1,5165610303242123279
66687800   AK8M20 x 1,52069123637522157115
66687900   AK10M16 x 1,5165610303242123264
66688000   AK10M20 x 1,52069123637522157119
66688200   AK12M20 x 1,52069123637522157125
66688300   BK5M12 x 1,51247826263292139
66688400   BK6M12 x 1,51247826263292139
66688500   BK6M16 x 1,5165610303242123259
66688600   BK8M12 x 1,51247826363292139
66688700   BK8M16 x 1,5165610303242123279
66688800   BK8M20 x 1,52069123637522157115
66688900   BK10M16 x 1,5165610303242123264
66689000   BK10M20 x 1,52069123637522157119
66689200   BK12M20 x 1,52069123637522157125


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn