Material: Grip tube Ø28mm x 1.5 mm made from Aluminium. Either natural coloured anodised or black plastic coated RAL 9005 matt. Feet made from zinc die cast, black plastic coated RAL 9005 matt. High stability for small sizes. Tube either aluminium silver or black. Grip tube fixed against turning with screws on the face ends (screws below bright grey removable plastic caps). Other sizes on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typel1+0,5
[mm]
d1
[mm]
d2
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
h1
[mm]
h2
[mm]
l2
[mm]
l3
[mm]
tmin.
[mm]
Weight
[g]
66650502   alufarbig20028M8506625506621418615432
66650504   alufarbig25028M8506625506626423615455
66650506   alufarbig30028M8506625506631428615470
66650508   alufarbig40028M8506625506641438615530
66650510   alufarbig50028M8506625506651448615575
66650512   alufarbig60028M8506625506661458615620
66650522   schwarz20028M8506625506621418615432
66650524   schwarz25028M8506625506626423615455
66650526   schwarz30028M8506625506631428615470
66650528   schwarz40028M8506625506641438615530
66650530   schwarz50028M8506625506651448615575
66650532   schwarz60028M8506625506661458615620


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn