Materials: Lever: Zinc die cast, with wear-resistant epoxy resin coating, black matt. Grub screw: Zinc-plated steel, chromated. Support washer: Thermoplast, glass-fibre reinforced, black matt. Non-adjustable support washer. The clamping force, can either be set on the lever side by turning the lever, or on the backside by adjusting the nut/knurled nut if present. For rapid clamping and loosening by hand. Clamping is made without generating a torque. Clamping force is up to 8 kN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typel1
[mm]
d2
[mm]
l2
[mm]
b
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
h
[mm]
l3 min.
[mm]
l3 max.
[mm]
l4
[mm]
l5min.
[mm]
Weight
[g]
66576321   Form B63M62016161918,50,7516,3 -2,5362
66576322   Form B63M62516161918,50,7516,3 -2,5363
66576323   Form B63M63016161918,50,7516,3 -2,5364
66576324   Form B63M63516161918,50,7516,3 -2,5365
66576325   Form B63M64016161918,50,7516,3 -2,5366
66576326   Form B63M65016161918,50,7516,3 -2,5368
66578221   Form B82M82520202522,5119,5 -33,7122
66578222   Form B82M83020202522,5119,5 -33,7124
66578223   Form B82M83520202522,5119,5 -33,7126
66578224   Form B82M84020202522,5119,5 -33,7128
66578225   Form B82M85020202522,5119,5 -33,7132
66578226   Form B82M86020202522,5119,5 -33,7136


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn